3.5 Host MCU Connection
|
The output pins of the MTCH1060 touch controller may be connected to an external host microcontroller through the pins at header J16. When using the OUTx pins for external connections, keep in mind that they are also permanently connected to LEDs D1 through D6. |