41.7.2 Crystal Oscillator
The crystal must be located as close to the device as possible. Long signal lines may pose too high of a load for the crystal to operate properly and may cause crosstalk to other parts of the system.
Note: Crystal selection must be done using both the crystal data sheet and the crystal oscillator parameters given in the XOSC Electrical Specifications from the Electrical Characteristics chapter.
| Signal Name | Description | Recommended Pin Connection |
|---|---|---|
| XIN | External Crystal. Crystal frequency range is specified in the XOSC Electrical Specifications (XOSC_1 parameter). | C1 Load Capacitor (1,2) |
| XOUT | C2 Load Capacitor (1,2) |
Note:
- The capacitors must be placed close to the device.
- The calculation for crystal load capacitors is provided in the XOSC Electrical Specifications.