36.5.3 Clocks
The AC bus clock (CLK_AC_APB) can be enabled and disabled in the Main Clock Controller, and the default state of CLK_AC_APB can be found in the Peripheral Clock Masking section in the MCLK – Main Clock chapter.
The AC bus clock (CLK_AC_APB) can be enabled and disabled in the Main Clock Controller, and the default state of CLK_AC_APB can be found in the Peripheral Clock Masking section in the MCLK – Main Clock chapter.
DS40002691A
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.