18.4.3.3 Device Identification
The DSU provides access to the Arm CoreSight Identification registers and the Microchip Device ID register, both of which are accessible via the debugger and APB interfaces.
The DSU provides access to the Arm CoreSight Identification registers and the Microchip Device ID register, both of which are accessible via the debugger and APB interfaces.
DS40002691A
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.