5.2 Physical Memory
| Memory | StartAddress | PIC32CM3204PL10 | PIC32CM6408PL10 | PIC32CM1216PL10 | |
|---|---|---|---|---|---|
| Embedded Flash | Size | 0x00000000 | 32 KB | 64 KB | 128 KB |
| Page number | 64 | 128 | 256 | ||
| Page size | 512B | 512B | 512B | ||
| Embedded high-speed SRAM | 0x20000000 | 4 KB | 8 KB | 16 KB | |
The high-speed bus is implemented as a bus matrix. All high-speed bus addresses are fixed and are never remapped in any way, even during boot. See the Product Mapping chapter for the logical organization and addresses.