6.5.3 Device ID

The device is identified by reading the Device Identification (DID) register in the Device Service Unit (DSU):

Table 6-2. Device ID
Part NumberDSU.DID[31:0]
DSU.DID[31:28] (Silicon Revision ID)DSU.DID[27:12] (Part Number)

DSU.DID[11:0] (Fixed)

CM3204PL100200x00xBA040x053
CM3204PL100280x00xBA050x053
CM3204PL100320x00xBA060x053
Note: Refer to the register description in the DSU - Device Service Unit chapter for more details.