41.8.2 20-pin IDC JTAG Connector
For debuggers and/or programmers that support the 20-pin IDC JTAG Connector, such as the SAM-ICE, the signals must be connected as shown below.
| Header Signal Name | Description |
|---|---|
| SWDCLK | Serial wire clock pin |
| SWDIO | Serial wire bidirectional data pin |
| RESET | Target device reset pin, active low |
| VCC | Target voltage sense, must be connected to the device VDD |
| GND | Ground |
| GND* | These pins are reserved for firmware extension purposes. They can be left unconnected or connected to GND in a typical debug environment. They are not essential for SWD in general. |
Note: JTAG and Serial Wire Interface recommendations can be found in the Basic 32-Bit MCU Design and Troubleshooting Checklist guide on the Microchip website, www.microchip.com.