36.6.12 Comparator n Comparator Scaler

Name: COMP[n].COMPSCALER
Offset: 0x48 + n*0x04 [n=0..1]
Reset: 0x00000000
Property: Local Write-Protection

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
 VALUE[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 7:0 – VALUE[7:0] Scaled Reference Voltage

This bit field controls the scaling factor for the reference voltage scaler.