Chip Erase Command
The Chip Erase (CHER) command erases the Flash. All Flash bytes will read back 0xFF after this command. The command can only be executed if DAL == 2 or with SYSINIT privileges.
The Chip Erase (CHER) command erases the Flash. All Flash bytes will read back 0xFF after this command. The command can only be executed if DAL == 2 or with SYSINIT privileges.
DS40002691A
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.