13.4.2.6 External Interrupt Controller (EIC) Clock Selection
The External Interrupt Controller (EIC) can be configured to use the OSC32K output clock. This clock is automatically requested by the EIC peripheral.
The External Interrupt Controller (EIC) can be configured to use the OSC32K output clock. This clock is automatically requested by the EIC peripheral.
DS40002691A
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.