4.4 Running a Webserver with Python
(Ask a Question)A simple webserver is launched using Python with a single line of code. This server returns a plain HTML page with a directory listing from the kit.
To launch a webserver, perform the following steps:
- Run the following command on the kit (either through SSH or UART).
python3 -m http.server - Open a browser on your PC and point to the IP
address of the kit and port 8000, for example, 10.145.200.55:8000. The webserver
opens. Note: To obtain the IP address of your kit refer back to step 4 of the Setting the System Time, Installing Packages, and Connecting through SSH section.
Figure 4-8. Running the Webserver