65.6.7 Maximum Sampling Frequency

The maximum sampling frequency of 1 MSps can be reached when the following conditions are met:
  • Only one channel is enabled. Ex.: ADC_CHSR=1, 2, 4, 8, 16.
  • Continuous mode is selected (ADC_TRGR.TRGMOD=6).
  • The impedance of the analog source driving the ADC input allows ADC_MR.TRACKTIM=0.
  • The ADCCLK clock frequency is configured to 1 MSps x 20 via the prescaler (ADC_MR.PRESCAL) of the source clock (the peripheral clock is driven by a generic clock, GCK). The minimum prescaler is 2.