65.6.21 Register Write Protection
To prevent any single software error from corrupting ADC behavior, certain registers in the address space can be write-protected by setting the bit WPEN in the ADC_WPMR.
If a write access to the protected registers is detected, the WPVS flag in the ADC_WPSR is set and the field WPVSRC indicates the register in which the write access has been attempted.
The WPVS flag is automatically reset by reading ADC_WPSR.
The following registers are write-protected when ADC_WPMR.WPEN is set:
- ADC Mode Register
- ADC Channel Sequence 1 Register
- ADC Channel Sequence 2 Register
- ADC Channel Enable Register
- ADC Channel Disable Register
- ADC Last Channel Trigger Mode Register
- ADC Last Channel Compare Window Register
- ADC Extended Mode Register
- ADC Compare Window Register
- ADC Channel Offset Register
- ADC Analog Control Register
- ADC_Touchscreen Mode Register
- ADC Trigger Register
- ADC Correction Values Register
- ADC Channel Error Correction Register
- ADC Touchscreen Correction Values Register