38.7.15 LCD Controller Attribute Register

Name: LCDC_ATTR
Offset: 0x3C
Reset: –
Property: Write-only

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
   PPA2Q HEOA2QOVR2A2QOVR1A2QBASEA2Q 
Access WWWWW 
Reset ––––– 
Bit 76543210 
   PP HEOOVR2OVR1BASE 
Access WWWWW 
Reset ––––– 

Bit 13 – PPA2Q Post-Processing Update Add To Queue

ValueDescription
0

No effect.

1

Add the descriptor pointed to by the LCDC_PPHEAD register to the descriptor list.

Bit 11 – HEOA2Q High-End Overlay Update Add To Queue

ValueDescription
0

No effect.

1

Add the descriptor pointed to by the LCDC_HEOHEAD register to the descriptor list.

Bit 10 – OVR2A2Q Overlay 2 Update Add to Queue

ValueDescription
0

No effect.

1

Add the descriptor pointed to by the LCDC_OVR2HEAD register to the descriptor list.

Bit 9 – OVR1A2Q Overlay 1 Update Add To Queue

ValueDescription
0

No effect.

1

Add the descriptor pointed to by the LCDC_OVR1HEAD register to the descriptor list.

Bit 8 – BASEA2Q Base Layer Update Add To Queue

ValueDescription
0

No effect.

1

Add the descriptor pointed to by the LCDC_BASEHEAD register to the descriptor list.

Bit 5 – PP Post-Processing Update Attribute

ValueDescription
0

No effect.

1

Update the PP window attribute.

Bit 3 – HEO High-End Overlay Update Attribute

ValueDescription
0

No effect.

1

Update the HEO window attribute.

Bit 2 – OVR2 Overlay 2 Update Attribute

ValueDescription
0

No effect.

1

Update the OVR2 window attribute.

Bit 1 – OVR1 Overlay 1 Update Attribute

ValueDescription
0

No effect.

1

Update the OVR1 window attribute.

Bit 0 – BASE Base Layer Update Attribute

ValueDescription
0

No effect.

1

Update the BASE window attributes.