38.7.56 Overlay 2 Channel Disable Register

Name: LCDC_OVR2CHDR
Offset: 0x00000244
Reset: –
Property: Write-only

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
        CHRST 
Access W 
Reset – 
Bit 76543210 
        CHDIS 
Access W 
Reset – 

Bit 8 – CHRST Channel Reset

ValueDescription
0

No effect

1

Resets the layer immediately. The frame is aborted.

Bit 0 – CHDIS Channel Disable

ValueDescription
0

No effect

1

Disables the layer at the end of the current frame. The frame is completed.