36.17.5.1 Page Read
Instead of using the interrupt, the NFCBUSY flag can be polled.
For more information on the NFC Control register, see NFCADDR_CMD.
Instead of using the interrupt, the NFCBUSY flag can be polled.
For more information on the NFC Control register, see NFCADDR_CMD.
DS60001476L
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.