26.6.20 RTC TimeStamp Source Register 0
This register is cleared
after read, and the read access also performs a clear on RTC_TSTR0 and RTC_TSDR0.The following configuration values are valid for all listed bit
names of this register:
0: No alarm generated since the
last clear of this register.
1: An alarm has been generated
by the corresponding monitor since the last read of this
register.
| Name: | RTC_TSSR0 |
| Offset: | 0xB8 |
| Reset: | 0x00000000 |
| Property: | Read-only |
| Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
| | | | | | | | | | |
| Access | | | | | | | | | |
| Reset | | | | | | | | | |
| Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| | DET7 | DET6 | DET5 | DET4 | DET3 | DET2 | DET1 | DET0 | |
| Access | R | R | R | R | R | R | R | R | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| | | | | | | | | | |
| Access | | | | | | | | | |
| Reset | | | | | | | | | |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| | | | | | JTAG | TST | | | |
| Access | | | | | R | R | | | |
| Reset | | | | | 0 | 0 | | | |
Bits 16, 17, 18, 19, 20, 21, 22, 23 – DETx PIOBU Intrusion Detector (cleared on read)
Bit 3 – JTAG JTAG Pins Monitor (cleared on
read)
Bit 2 – TST Test Pin Monitor (cleared on
read)