32.22.11 PMC Main System Bus Clock Register

This register can only be written if the WPEN bit is cleared in the PMC Write Protection Mode register.

Name: PMC_MCKR
Offset: 0x0030
Reset: 0x00000001
Property: Read/Write

Bit 3130292827262524 
        H32MXDIV 
Access R/W 
Reset 0 
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
    PLLADIV2  MDIV[1:0] 
Access R/WR/WR/W 
Reset 000 
Bit 76543210 
  PRES[2:0]  CSS[1:0] 
Access R/WR/WR/WR/WR/W 
Reset 00001 

Bit 24 – H32MXDIV AHB 32-bit Matrix Divisor

ValueNameDescription
0 H32MXDIV1

The AHB 32-bit Matrix frequency is equal to the AHB 64-bit Matrix frequency. It is possible only if the AHB 64-bit Matrix frequency does not exceed 83 MHz.

1 H32MXDIV2

The AHB 32-bit Matrix frequency is equal to the AHB 64-bit Matrix frequency divided by 2.

Bit 12 – PLLADIV2 PLLA Divisor by 2

Bit PLLADIV2 must always be set to 1 when MDIV is set to 3.

Bits 9:8 – MDIV[1:0] Main System Bus Clock Division

ValueNameDescription
0 EQ_PCK

Main System Bus clock is Prescaler Output clock divided by 1.

Warning: DDRCK is not available.

1 PCK_DIV2

Main System Bus clock is Prescaler Output clock divided by 2. DDRCK is equal to MCK.

2 PCK_DIV4

Main System Bus clock is Prescaler Output clock divided by 4. DDRCK is equal to MCK.

3 PCK_DIV3

Main System Bus clock is Prescaler Output clock divided by 3. DDRCK is equal to MCK.

Bits 6:4 – PRES[2:0] Main System Bus/Processor Clock Prescaler

ValueNameDescription
0 CLOCK

Selected clock

1 CLOCK_DIV2

Selected clock divided by 2

2 CLOCK_DIV4

Selected clock divided by 4

3 CLOCK_DIV8

Selected clock divided by 8

4 CLOCK_DIV16

Selected clock divided by 16

5 CLOCK_DIV32

Selected clock divided by 32

6 CLOCK_DIV64

Selected clock divided by 64

7 –

Reserved

Bits 1:0 – CSS[1:0] Main System Bus/Processor Clock Source Selection

ValueNameDescription
0 SLOW_CLK

Slow clock is selected

1 MAIN_CLK

Main clock is selected

2 PLLA_CLK

PLLACK is selected

3 UPLL_CLK

UPLL Clock is selected