Bits 25:24 – MCSEL[1:0] Camera Sensor Reference Clock
Selection
Value
Description
0
hclock is
selected.
1
iscclk is
selected.
2
gck is
selected.
Bits 23:16 – MCDIV[7:0] Camera Sensor Reference Clock
Divider
Bit 8 – ICSEL ISP Clock Selection
Value
Description
0
hclock is
selected.
1
hclock is
selected.
Bits 7:0 – ICDIV[7:0] ISP Clock Divider
DS60001476L
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.