51.45 ISC Subsampling 4:4:4 to 4:2:2 Control Register
Name:
ISC_SUB422_CTRL
Offset:
0x3C4
Reset:
0x00000000
Property:
Read/Write
Bit
31
30
29
28
27
26
25
24
Access
Reset
Bit
23
22
21
20
19
18
17
16
Access
Reset
Bit
15
14
13
12
11
10
9
8
Access
Reset
Bit
7
6
5
4
3
2
1
0
ENABLE
Access
R/W
Reset
0
Bit 0 – ENABLE 4:4:4 to 4:2:2 Chrominance Horizontal Subsampling
Filter Enable
Value
Description
0
Subsampler is disabled.
1
Subsampler is enabled.
DS60001476L
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.