37.9.28 XDMAC Channel x Configuration Register [x = 0..15]
Name: | XDMAC_CC |
Offset: | 0x78 + n*0x40 [n=0..15] |
Reset: | 0x00000020 |
Property: | Read/Write |
Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
PERID[6:0] | |||||||||
Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | ||
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
WRIP | RDIP | INITD | DAM[1:0] | SAM[1:0] | |||||
Access | R | R | R | R/W | R/W | R/W | R/W | ||
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
DIF | SIF | DWIDTH[1:0] | CSIZE[2:0] | ||||||
Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | ||
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
MEMSET | SWREQ | PROT | DSYNC | MBSIZE[1:0] | TYPE | ||||
Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | ||
Reset | 0 | 0 | 1 | 0 | 0 | 0 | 0 |
Bits 30:24 – PERID[6:0] Channel x Peripheral Hardware Request Line Identifier
This field contains the peripheral hardware request line identifier. PERID refers to identifiers defined in “DMA Controller Peripheral Connections”.
Note: When a memory-to-memory transfer is
performed, configure PERID to 0x7F.
Bit 23 – WRIP Write in Progress
Value | Name | Description |
---|---|---|
0 | DONE | No active write transaction on the bus. |
1 | IN_PROGRESS | A write transaction is in progress. |
Bit 22 – RDIP Read in Progress
Value | Name | Description |
---|---|---|
0 | DONE | No active read transaction on the bus. |
1 | IN_PROGRESS | A read transaction is in progress. |
Bit 21 – INITD Channel Initialization Done
When set to 0, XDMAC_CUBC.UBLEN and XDMAC_CNDA.NDA field values are unreliable each time a descriptor is being updated. See XDMAC Software Requirements.
Value | Name | Description |
---|---|---|
0 | IN_PROGRESS | Channel initialization is in progress. |
1 | TERMINATED | Channel initialization is completed. |
Bits 19:18 – DAM[1:0] Channel x Destination Addressing Mode
Value | Name | Description |
---|---|---|
0 | FIXED_AM | The address remains unchanged. |
1 | INCREMENTED_AM | The addressing mode is incremented (the increment size is set to the data size). |
2 | UBS_AM | The microblock stride is added at the microblock boundary. |
3 | UBS_DS_AM | The microblock stride is added at the microblock boundary; the data stride is added at the data boundary. |
Bits 17:16 – SAM[1:0] Channel x Source Addressing Mode
Value | Name | Description |
---|---|---|
0 | FIXED_AM | The address remains unchanged. |
1 | INCREMENTED_AM | The addressing mode is incremented (the increment size is set to the data size). |
2 | UBS_AM | The microblock stride is added at the microblock boundary. |
3 | UBS_DS_AM | The microblock stride is added at the microblock boundary, the data stride is added at the data boundary. |
Bit 14 – DIF Channel x Destination Interface Identifier
Value | Name | Description |
---|---|---|
0 | AHB_IF0 | The data is written through system bus interface 0. |
1 | AHB_IF1 | The data is written through system bus interface 1. |
Bit 13 – SIF Channel x Source Interface Identifier
Value | Name | Description |
---|---|---|
0 | AHB_IF0 | The data is read through system bus interface 0. |
1 | AHB_IF1 | The data is read through system bus interface 1. |
Bits 12:11 – DWIDTH[1:0] Channel x Data Width
Value | Name | Description |
---|---|---|
0 | BYTE | The data size is set to 8 bits |
1 | HALFWORD | The data size is set to 16 bits |
2 | WORD | The data size is set to 32 bits |
3 | DWORD | The data size is set to 64 bits |
Bits 10:8 – CSIZE[2:0] Channel x Chunk Size
Value | Name | Description |
---|---|---|
0 | CHK_1 | 1 data transferred |
1 | CHK_2 | 2 data transferred |
2 | CHK_4 | 4 data transferred |
3 | CHK_8 | 8 data transferred |
4 | CHK_16 | 16 data transferred |
Bit 7 – MEMSET Channel x Fill Block of Memory
Value | Name | Description |
---|---|---|
0 | NORMAL_MODE | Memset is not activated. |
1 | HW_MODE | Sets the block of memory pointed by DA field to the specified value. This operation is performed on 8-, 16- or 32-bit basis. |
Bit 6 – SWREQ Channel x Software Request Trigger
Value | Name | Description |
---|---|---|
0 | HWR_CONNECTED | Hardware request line is connected to the peripheral request line. |
1 | SWR_CONNECTED | Software request is connected to the peripheral request line. |
Bit 5 – PROT Channel x Protection
Value | Name | Description |
---|---|---|
0 | SEC | Channel is secured. |
1 | UNSEC | Channel is unsecured. |
Bit 4 – DSYNC Channel x Synchronization
Value | Name | Description |
---|---|---|
0 | PER2MEM | Peripheral-to-memory transfer |
1 | MEM2PER | Memory-to-peripheral transfer |
Bits 2:1 – MBSIZE[1:0] Channel x Memory Burst Size
Value | Name | Description |
---|---|---|
0 | SINGLE | The memory burst size is set to one. |
1 | FOUR | The memory burst size is set to four. |
2 | EIGHT | The memory burst size is set to eight. |
3 | SIXTEEN | The memory burst size is set to sixteen. |
Bit 0 – TYPE Channel x Transfer Type
Value | Name | Description |
---|---|---|
0 | MEM_TRAN | Self-triggered mode (memory-to-memory transfer) |
1 | PER_TRAN | Synchronized mode (peripheral-to-memory or memory-to-peripheral transfer) |