51.6.15.3 Example: Memory Mapping for 16-bit Packed, DMA Interface IMODE = 1 at ISC_DAD0.AD0 Location

Table 51-7. DAT8 Packing (ISC_RLP_CFG.MODE)
Mem addr0x30x20x10x0
Bit313029282726252423222120191817161514131211109876543210
RAW12rlp_data1[7:0]rlp_data0[7:0]
Table 51-8. DAT9 Packing (ISC_RLP_CFG.MODE)
Mem addr0x30x20x10x0
Bit313029282726252423222120191817161514131211109876543210
RAW12rlp_data1[8:0]rlp_data0[8:0]
Table 51-9. DAT10 Packing (ISC_RLP_CFG.MODE)
Mem addr0x30x20x10x0
Bit313029282726252423222120191817161514131211109876543210
RAW12rlp_data1[9:0]rlp_data0[9:0]
Table 51-10. DAT11 Packing (ISC_RLP_CFG.MODE)
Mem addr0x30x20x10x0
Bit313029282726252423222120191817161514131211109876543210
RAW12rlp_data1[10:0]isc_data0[10:0]
Table 51-11. DAT12 Packing (ISC_RLP_CFG.MODE)
Mem addr0x30x20x10x0
Bit313029282726252423222120191817161514131211109876543210
RAW12rlp_data1[11:0]rlp_data0[11:0]