51.6.1.1 Software Requirement
A software write operation to the ISC_CLKEN or ISC_CLKDIS register requires double clock domain synchronization and is not permitted when the ISC_CLKSR.SIP is asserted.
A software write operation to the ISC_CLKEN or ISC_CLKDIS register requires double clock domain synchronization and is not permitted when the ISC_CLKSR.SIP is asserted.
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.