28.5.1 Slow Clock Controller Configuration Register
Name: | SCKC_CR |
Offset: | 0x0 |
Reset: | 0x00000001 |
Property: | Read/Write |
This register can only be written if the WPEN bit is cleared in the System Controller Write Protection Mode register (SYSC_WPMR).
Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
Access | |||||||||
Reset |
Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
Access | |||||||||
Reset |
Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
Access | |||||||||
Reset |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
OSCSEL | |||||||||
Access | R/W | ||||||||
Reset | 0 |
Bit 3 – OSCSEL Slow Clock Selector
Value | Description |
---|---|
0 (RC) | The slow clock is the embedded always-on 64 kHz (typical) RC oscillator. |
1 (XTAL) | The slow clock is the 32.768 kHz crystal oscillator. |