42.6.7 Register Write Protection
To prevent any single software error from corrupting CLASSD behavior, certain registers in the address space can be write-protected by setting the WPEN bit in the CLASSD Write Protection Mode Register (CLASSD_WPMR).
The following registers can be write-protected:
- CLASSD Mode Register
- CLASSD Interpolator Mode Register