32.22.9 PMC Clock Generator Main Clock Frequency Register
This register can only be written if the WPEN bit is cleared in the PMC Write Protection Mode Register.
| Name: | CKGR_MCFR |
| Offset: | 0x0024 |
| Reset: | 0x00000000 |
| Property: | Read/Write |
| Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
| CCSS | |||||||||
| Access | R/W | ||||||||
| Reset | 0 |
| Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| RCMEAS | MAINFRDY | ||||||||
| Access | R/W | R/W | |||||||
| Reset | 0 | 0 |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| MAINF[15:8] | |||||||||
| Access | R | R | R | R | R | R | R | R | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| MAINF[7:0] | |||||||||
| Access | R | R | R | R | R | R | R | R | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
Bit 24 – CCSS Counter Clock Source Selection
| Value | Description |
|---|---|
| 0 |
The clock of the MAINF counter is the RC oscillator. |
| 1 |
The clock of the MAINF counter is the crystal oscillator. |
Bit 20 – RCMEAS RC Oscillator Frequency Measure (write-only)
The measure is performed on the main frequency (i.e., not limited to RC oscillator only), but if the Main clock frequency source is the 8 to 24 MHz crystal oscillator, the restart of measuring is not needed because of the well known stability of crystal oscillators.
| Value | Description |
|---|---|
| 0 |
No effect. |
| 1 |
Restarts measuring of the frequency of the Main clock source. MAINF will carry the new frequency as soon as a low to high transition occurs on the MAINFRDY flag. |
Bit 16 – MAINFRDY Main Clock Frequency Measure Ready
| Value | Description |
|---|---|
| 0 | MAINF value is not valid or the measured oscillator is disabled or a measure has just been started by means of RCMEAS. |
| 1 | The measured oscillator has been enabled previously and MAINF value is available. |
Bits 15:0 – MAINF[15:0] Main Clock Frequency
Gives the number of cycles of the clock selected by the bit CCSS within 16 Slow clock periods. To calculate the frequency of the measured clock:
fSELCK = (MAINF × fSLCK) / 16
where frequency is in MHz.