32.22.7 PMC UTMI Clock Configuration Register
| Name: | CKGR_UCKR |
| Offset: | 0x001C |
| Reset: | 0x10200000 |
| Property: | Read/Write |
| Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
| BIASCOUNT[3:0] | |||||||||
| Access | R/W | R/W | R/W | R/W | |||||
| Reset | 0 | 0 | 0 | 1 | |||||
| Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| UPLLCOUNT[3:0] | UPLLEN | ||||||||
| Access | R/W | R/W | R/W | R/W | R/W | ||||
| Reset | 0 | 0 | 1 | 0 | 0 | ||||
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| Access | |||||||||
| Reset |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| Access | |||||||||
| Reset |
Bits 31:28 – BIASCOUNT[3:0] UTMI BIAS Start-up Time
Specifies the number of slow clock cycles for the UTMI BIAS start-up time.
Bits 23:20 – UPLLCOUNT[3:0] UTMI PLL Start-up Time
Specifies the number of slow clock cycles multiplied by 8 for the UTMI PLL start-up time.
Bit 16 – UPLLEN UTMI PLL Enable
When UPLLEN is set, the LOCKU flag is set once the UTMI PLL start-up time is achieved.
| Value | Description |
|---|---|
| 0 | The UTMI PLL is disabled. |
| 1 | The UTMI PLL is enabled. |