32.22.31 PMC Asynchronous Partial Wake-Up Activity Status Register 0
| Name: | PMC_SLPWK_ASR0 |
| Offset: | 0x0120 |
| Reset: | – |
| Property: | Read-only |
| Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
| PID30 | PID29 | PID28 | PID27 | PID26 | PID25 | PID24 | |||
| Access | R | R | R | R | R | R | R | ||
| Reset | – | – | – | – | – | – | – |
| Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| PID23 | PID22 | PID21 | PID20 | PID19 | |||||
| Access | R | R | R | R | R | ||||
| Reset | – | – | – | – | – |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| Access | |||||||||
| Reset |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| Access | |||||||||
| Reset |
Bits 19, 20, 21, 22, 23, 24, 25, 26, 27, 28, 29, 30 – PIDx Peripheral x Activity Status
Only the following PIDs can be configured with asynchronous partial wake-up: FLEXCOMx, SPIx, TWIx, UARTx and ADC. All other PIDs are always read at 0.
The values for PIDx are defined in the section “Peripheral Identifiers”.
| Value | Description |
|---|---|
| 0 |
The peripheral x is not presently active. The asynchronous partial wake-up function can be activated. |
| 1 |
The peripheral x is presently active. The asynchronous partial wake-up function must not be activated. |