64.5.4.1.5 Internal Pull-up/Pull-down
The user has the possibility to connect an internal pull-up or pull-down (around 100 kΩ) by configuring SECUMOD_PIOBUx.PULLUP accordingly.
Configuring this field with a pull-up or pull-down value activates the corresponding pull-up/pull-down permanently.
Note: Internal pull-ups are connected at reset state.