64.5.4.1.8 PIOBUx Alarm Filtering in Static Mode
It is possible to filter the PIOBUx alarm detection by programming SECUMOD_PIOBUx.PIOBU_AFV. The steps are as follows:
- A 9-bit counter is incremented each time the value present on the corresponding input is not the expected one.
- An alarm is sent to the Protection Unit if the counter value reaches the value programmed in PIOBU_AFV.
The previous 9-bit counter is reset only if the value present on the input is correct and stable for a continuous programmable period defined by SECUMOD_PIOBUx.PIOBU_RFV (a second counter is used for that operation). See the figure below.
At reset state, the debouncers are not activated (PIOBU_AFV and PIOBU_RFV fields set to 0), which implies that no alarm can be generated.
Once both the PIOBU_AFV and the PIOBU_RFV fields have been programmed, the corresponding protection is activated and a CLR signal is generated automatically when an intrusion is detected. It is possible to generate an interrupt (or a wakeup signal) instead of clearing the secure memories content. To do so, the user must disable the protection in the Normal Mode Protection register (SECUMOD_NMPR) and configure the Normal Interrupt Enable Protection register (SECUMOD_NIEPR).
| Debouncing Time | fICLK (kHz) | Unit | ||
|---|---|---|---|---|
| Min = 38 | Typ = 64 | Max = 90 | ||
| Min (PIOBU_AFV = 1) | 6.74 | 4.00 | 2.84 | ms |
| Max (PIOBU_AFV = 9) | 3.45 | 2.05 | 1.46 | s |