64.5.4.1.3 Static Intrusion Detectors and Programmable Internal Pull-up/Pull-down
Intrusion detectors can be placed around the system to detect any intrusion attempt. This requires the corresponding I/O lines to be configured as inputs (SECUMOD_PIOBUx.OUTPUT = 0).