50.52 SDMMC Retuning Counter Value Register
| Name: | SDMMC_RTCVR |
| Offset: | 0x214 |
| Reset: | 0x00000000 |
| Property: | Read/Write |
| Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
| Access | |||||||||
| Reset |
| Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| Access | |||||||||
| Reset |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| Access | |||||||||
| Reset |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| TCVAL[3:0] | |||||||||
| Access | R/W | R/W | R/W | R/W | |||||
| Reset | 0 | 0 | 0 | 0 | |||||
Bits 3:0 – TCVAL[3:0] Retuning Timer Counter Value
The TCVAL value is used to define the time before expiration of the retuning timer where:
This value must range between 1 and 11. Any other value results in the retuning timer being disabled.