50.19 SDMMC Software Reset Register

Name: SDMMC_SRR
Offset: 0x2F
Reset: 0x00000000
Property: Read/Write

Bit 76543210 
      SWRSTDATSWRSTCMDSWRSTALL 
Access R/WR/WR/W 
Reset 000 

Bit 2 – SWRSTDAT Software Reset for DAT Line

Only part of a data circuit is reset. The DMA circuit is also reset.

The following registers and bits are cleared by this bit:
ValueDescription
0 Work
1 Reset

Bit 0 – SWRSTALL Software Reset for All

This reset affects the entire SDMMC except the card detection circuit. During initialization, the SDMMC must be reset by setting this bit to '1'. This bit is automatically cleared to '0' when SDMMC_CA0R and SDMMC_CA1R are valid and the user can read them. If this bit is set to '1', the user should issue a reset command and reinitialize the card.

List of registers cleared to '0':
ValueDescription
0 Work
1 Reset