14.5.8 L2CC Event Counter 1 Configuration Register
| Name: | L2CC_ECFGR1 |
| Offset: | 0x204 |
| Reset: | 0x02020000 |
| Property: | Read/Write |
| Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
| Access | |||||||||
| Reset |
| Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| Access | |||||||||
| Reset |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| Access | |||||||||
| Reset |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| ESRC[3:0] | EIGEN[1:0] | ||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | |||
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | |||
Bits 5:2 – ESRC[3:0] Event Counter Source
| Value | Name | Description |
|---|---|---|
| 0x0 | CNT_DIS | Counter Disabled |
| 0x1 | SRC_CO | Source is CO |
| 0x2 | SRC_DRHIT | Source is DRHIT |
| 0x3 | SRC_DRREQ | Source is DRREQ |
| 0x4 | SRC_DWHIT | Source is DWHIT |
| 0x5 | SRC_DWREQ | Source is DWREQ |
| 0x6 | SRC_DWTREQ | Source is DWTREQ |
| 0x7 | SRC_IRHIT | Source is IRHIT |
| 0x8 | SRC_IRREQ | Source is IRREQ |
| 0x9 | SRC_WA | Source is WA |
| 0xa | SRC_IPFALLOC | Source is IPFALLOC |
| 0xb | SRC_EPFHIT | Source is EPFHIT |
| 0xc | SRC_EPFALLOC | Source is EPFALLOC |
| 0xd | SRC_SRRCVD | Source is SRRCVD |
| 0xe | SRC_SRCONF | Source is SRCONF |
| 0xf | SRC_EPFRCVD | Source is EPFRCVD |
Bits 1:0 – EIGEN[1:0] Event Counter Interrupt Generation
| Value | Name | Description |
|---|---|---|
| 0x0 | INT_DIS | Disables (default) |
| 0x1 | INT_EN_INCR | Enables with Increment condition |
| 0x2 | INT_EN_OVER | Enables with Overflow condition |
| 0x3 | INT_GEN_DIS | Disables Interrupt generation |