14.5.4 L2CC Auxiliary Control Register
The L2 Cache Controller (L2CC) must be disabled in the L2CC Control Register prior to any write access to this register.
| Name: | L2CC_ACR |
| Offset: | 0x104 |
| Reset: | 0x02020000 |
| Property: | Read/Write in Secure mode, Read-only in Non-secure mode |
| Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
| IPEN | DPEN | NSIAC | NSLEN | CRPOL | FWA[1] | ||||
| Access | |||||||||
| Reset | 0 | 0 | 0 | 0 | 1 | 0 |
| Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| FWA[0] | SAOEN | PEN | EMBEN | WAYSIZE[2:0] | ASS | ||||
| Access | |||||||||
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 1 | 0 | |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| SAIE | EXCC | SBDLE | HPSO | ||||||
| Access | |||||||||
| Reset | 0 | 0 | 0 | 0 |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| Access | |||||||||
| Reset |
Bit 29 – IPEN Instruction Prefetch Enable
| Value | Description |
|---|---|
| 0 | Instruction prefetching is disabled. This is the default value. |
| 1 | Instruction prefetching is enabled. |
Bit 28 – DPEN Data Prefetch Enable
| Value | Description |
|---|---|
| 0 | Data prefetching is disabled. This is the default value. |
| 1 | Data prefetching is enabled. |
Bit 27 – NSIAC Non-Secure Interrupt Access Control
| Value | Description |
|---|---|
| 0 | Interrupt Clear Register and Interrupt Mask Register can only be modified or read with secure accesses. This is the default value. |
| 1 | Interrupt Clear Register and Interrupt Mask Register can be modified or read with secure or non-secure accesses. |
Bit 26 – NSLEN Non-Secure Lockdown Enable
| Value | Description |
|---|---|
| 0 | Lockdown registers cannot be modified using non-secure accesses. This is the default value. |
| 1 | Non-secure accesses can write to the lockdown registers. |
Bit 25 – CRPOL Cache Replacement Policy
| Value | Description |
|---|---|
| 0 | Pseudo-random replacement using the LFSR algorithm. |
| 1 | Round-robin replacement. This is always the default value. |
Bits 24:23 – FWA[1:0] Force Write Allocate
| Value | Description |
|---|---|
| 0 | The L2 Cache controller uses AWCACHE attributes for WA. This is the default value. |
| 1 | User forces no allocate, WA bit must be set to 0. |
| 2 | User overrides AWCACHE attributes, WA bit must be set to 1. All cacheable write misses become write allocated. |
| 3 | The write allocation is internally mapped to 00. |
Bit 22 – SAOEN Shared Attribute Override Enable
| Value | Description |
|---|---|
| 0 | Treats shared accesses. This is the default value. |
| 1 | Shared attribute is internally ignored. |
Bit 21 – PEN Parity Enable
| Value | Description |
|---|---|
| 0 | Disabled. This is the default value. |
| 1 | Enabled. |
Bit 20 – EMBEN Event Monitor Bus Enable
| Value | Description |
|---|---|
| 0 | Disabled. This is the default value. |
| 1 | Enabled. |
Bits 19:17 – WAYSIZE[2:0] Way Size
| Value | Name | Description |
|---|---|---|
| 0x0 | RESERVED | Reserved |
| 0x1 | 16KB_WAY | 16-Kbyte way set associative |
| 0x2 | RESERVED | Reserved |
| 0x3 | RESERVED | Reserved |
| 0x4 | RESERVED | Reserved |
| 0x5 | RESERVED | Reserved |
| 0x6 | RESERVED | Reserved |
| 0x7 | RESERVED | Reserved |
Bit 16 – ASS Associativity
| Value | Description |
|---|---|
| 0 | 8-way.This is the default value. |
| 1 | Reserved. |
Bit 13 – SAIE Shared Attribute Invalidate Enable
| Value | Description |
|---|---|
| 0 | Shared invalidate behavior is disabled. This is the default value. |
| 1 | Shared invalidate behavior is enabled if the Shared Attribute Override Enable bit is not set. Shared invalidate behavior is enabled if both:
|
Bit 12 – EXCC Exclusive Cache Configuration
| Value | Description |
|---|---|
| 0 | Disabled. This is the default value. |
| 1 | Enabled. |
Bit 11 – SBDLE Store Buffer Device Limitation Enable
| Value | Description |
|---|---|
| 0 | Store buffer device limitation is disabled. Device writes can take all slots in the store buffer. This is the default value. |
| 1 | Store buffer device limitation is enabled. |
Bit 10 – HPSO High Priority for SO and Dev Reads Enable
| Value | Description |
|---|---|
| 0 | Strongly Ordered and Device reads have lower priority than cacheable accesses when arbitrated in the L2CC host ports. This is the default value. |
| 1 | Strongly Ordered and Device reads get the highest priority when arbitrated in the L2CC host ports. |