12.3 EXTUN (Execute Tuning) status issue
After starting a tuning procedure by setting the SDMMC_HC2R.EXTUN bit, this bit is not automatically cleared when the tuning procedure is completed.
Work Around
Do not wait for SDMMC_HC2R.EXTUN to be cleared. Launching 17 iterations of the tuning command always finalizes the tuning procedure.
Example:
//FIX: Tuning procedure
enum tuning_status {TUNING_SUCCEED, TUNING_FAIL};
enum tuning_status st;
// Start the tuning procedure
#ifdef EMMC_MODE
// e.MMC Mode
pSDMMC->SDMMC_HC2R |= SDMMC_HC2R_EMMC_EXTUN_1;
#else
// SD/SDIO mode
pSDMMC->SDMMC_HC2R |= SDMMC_HC2R_SD_SDIO_EXTUN_1;
#endif
// Tuning procedure is always completed after 17 executions of the tuning command
for (ix = 0; ix < 17; ix++) {
#ifdef EMMC_MODE
// e.MMC Mode : command SEND_TUNING_BLOCK (CMD21)
send_cmd21();
#else
// SD/SDIO mode : command SEND_TUNING_PATTERN (CMD19)
send_cmd19();
#endif
// Wait for BRDRDY status to be set
while (!(pSDMMC->SDMMC_NISTR & SDMMC_NISTR_BRDRDY_Msk));
// Clear BRDRDY status bit
pSDMMC->SDMMC_NISTR = SDMMC_NISTR_BWRRDY_0;
}
// Check if tuning failed
if (!(pSDMMC->SDMMC_HC2R & SDMMC_HC2R_SCLKSEL_1))
// Tuning failed
st = TUNING_FAIL;
else
// Tuning successful
st = TUNING_SUCCEED;
// Clear residual interrupts, if any
if (pSDMMC->SDMMC_NISTR & SDMMC_NISTR_ERRINT_1)
pSDMMC->SDMMC_EISTR = pSDMMC->SDMMC_EISTR;
// Clear residual status, if any
pSDMMC->SDMMC_NISTR = pSDMMC->SDMMC_NISTR;Affected Device Revisions
| A0 | A0-D1G | A0-D2G | A1 | A1-D1G | A1-D2G | ||||||
| X | X | X | X | X | X |