12.4 HS400 and HS400-ES modes are not functional
Using modes HS400 and HS400-ES may lead to data read error failures.
Work Around
None.
Affected Device Revisions
| A0 | A0-D1G | A0-D2G | A1 | A1-D1G | A1-D2G | ||||||
| X | X | X | X | X | X |
Using modes HS400 and HS400-ES may lead to data read error failures.
None.
| A0 | A0-D1G | A0-D2G | A1 | A1-D1G | A1-D2G | ||||||
| X | X | X | X | X | X |
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.