29.9.9 TUxyERS
Note: This register is not available when the module is chained and operated as a
Secondary module.
| Name: | TUxyERS |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| ERS[5:0] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | |||
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | |||
Bits 5:0 – ERS[5:0] External Reset Source Selector
| ERS | External Reset Source Connection | |
|---|---|---|
| TU16A | TU16B | |
111111 |
TU16ATMRL_Read or TU16ACRL_Read(1) | TU16BTMRL_Read or TU16BCRL_Read(1) |
111110 |
TU16PRL_Write(1) | TU16BPRL_Write(1) |
111101
- 010100 |
Reserved | |
010011 |
I3C2_SCL | |
010010 |
I3C1_SCL | |
010001 |
I2C1_SCL | |
010000 |
SPI1_SCK | |
001111 |
U2TX_Edge (Positive/Negative) | |
001110 |
U2RX_Edge (Positive/Negative) | |
001101 |
U1TX_Edge (Positive/Negative) | |
001100 |
U1RX_Edge (Positive/Negative) | |
001011 |
CLC4_OUT | |
001010 |
CLC3_OUT | |
001001 |
CLC2_OUT | |
001000 |
CLC1_OUT | |
000111 |
PWM2S1P2_OUT | |
000110 |
PWM2S1P1_OUT | |
000101 |
PWM1S1P2_OUT | |
000100 |
PWM1S1P1_OUT | |
000011 |
TU16B_OUT | Reserved |
000010 |
Reserved | TU16A_OUT |
000001 |
TUIN1PPS | |
000000 |
TUIN0PPS | |
|
Note:
|
||
| Reset States: |
|