7.5.5.2.5 Disconnection
The central device initiates disconnection and closes the existing Bluetooth Low Energy
link between the central and peripheral devices. This packet is of type event and
grouped under the HCI tab. The HCI_Disconnection_Complete event
event with a status of Success is displayed under the “Decode” section
in the log.
After the disconnection, the peripheral device starts its advertisement again, and the central device can initiate the connection as per the requirement.