7.5.5.2.1 Advertisement

Upon connection, the RNBD350 module acts in the peripheral role and starts advertisement. A nearby Central device can scan the available devices nearby and initiate a connection request. The following figure illustrates the detailed packet information is displayed in the Decode section of the GUI.
Figure 7-45. Wireless Protocol Suite Application Packet View Advertisement