5.7.1.1.2 DFU Update Request (DFUU…)
Format: DFUU, <hex32>,<hex8>,<hex32>,<hex16>
The
DFUU command is initiated to request the new firmware image update. This command accepts three parameters:- First parameter – The total image size, it must be 16-bytes aligned
- Second parameter – Encryption status of the image
- Third parameter – Flash image ID
- Fourth Parameter – CRC-16
The RNBD350 responds back with the maximum allowed fragmented image size. The user can pass an image fragment whose size is either less than or equal to the received number.
| Example: | DFUU, 00046400,01,9E000002, 0148 | // DFU update request, the total image size is 0x46400, the image is encrypted and the Flash image ID is 9E000002,and the CRC-16 is 0x0148. The hexadecimal value 0x0148 represents the CRC-16 value, which is obtained from the header section of a |
| Response: | DFUU, 0200 | // Accept update, the allow max fragmented image size is 0x200 |