5.7.2.1.1 Allow OTA DFU (OTAA…)
Format: OTAA, <hex8> [,<MCU maximum buffer size/hex16>]
This command indicates the host MCU acceptance for the DFU update request from RNBD350. 0 for disallow and 1 for allow.
| Example: | OTAA,01 | // Allow OTA DFU procedure proceeding |
| Response: | AOK | // OTA DFU allow success |
| Err | // Parameter error or response to OTA service error |