5.7.1.1.5 DFU Update Complete

Format: DFUC

This command must be initiated after the image distribution is completed. This command indicates the completion of the image distribution and to request that the RNBD350 to perform validation. For the successful validation, RNBD350 responds back with the %VALIDATION_SUCCESS% event.

After the completion of the update with successful validation, the command DFUE is accepted for rebooting the device.

ItemFirmware Version 1.0 and LaterDescription
Example:DFUC

Update completed

Response:Validating

Transmission complete, start to do validation

%VALIDATION_SUCCESS% Validation Success
%VALIDATION_FAILURE%Validation failure
Err

Received total image size does not match the claim in DFUU or call this command when the transmission is not finished