5.7.1.1.1 Enter DFU Mode
Format:
DFU
Use the DFU command to enter into DFU mode from the Command mode. In DFU mode, the command prompt CMD> changes to DFU>.
| Item | Firmware Version 1.0 and Later | Description |
|---|---|---|
| Example: | DFU | Enter DFU Mode |
| Response: | END | End of Command Mode, ‘DFU’ prompt will be printed. |
DFU> | Success to enter DFU mode |