5.7.1.1.6 Terminate DFU Operation
Format: DFUE
This command aborts the DFU procedure. The DFUE command can be called irrespective of the DFU image distribution completion. The following are the two possible reactions:
- Followed by a reboot – After finishing the transmission and successful validation, reboot and return to the system's default Data mode
- At DFU mode – When the DFU procedure is not completed or the transmission was finished but the validation failed.
| Item | Firmware Version 1.0 and Later | Description |
|---|---|---|
| Example: | DFUE | Terminate DFU operation |
| Response: | Rebooting or END | Rebooting due to DFU finished and success at DFU mode |