5.42 Stack_protect Pragma
Use this pragma directive to force stack protection for the defined function that
follows.
Note: For XC32, this attribute adds stack protection code to the function if
flags
-fstack-protector, -fstack-protector-strong
or -fstack-protector-explicit are set. Suggested Replacement
__attribute__((stack_protect))
Caveats
None.
Examples
Consider migrating IAR code such as:
#pragma stack_protectto
MPLAB XC codes similar
to:void __attribute__((stack_protect)) foo ()Further Information
None.