5.38 __scanf_args Pragma
Use this pragma directive on a function with a printf-style format string. For any call to that function, the compiler verifies that the argument to each conversion specifier, for example %d, is syntactically correct.
Suggested Replacement
Not officially supported by XC32 (contradicts IAR compatibility chart but use of attribute is not documented).
Caveats
None.
Examples
Consider migrating IAR code such
as:
#pragma __scanf_args
int scanf(char const *,...);
int GetNumber()
{
int nr;
scanf("%d", &nr); /* Compiler checks
return nr;
}to
MPLAB XC codes similar
to:extern int
my_printf (void *my_object, const char *my_format, ...)
__attribute__ ((format (printf, 2, 3)));Further Information
None.