4.3.5 __naked Keyword
This keyword declares a function for which the compiler does not generate code to set up or tear down the function’s frame.
Suggested Replacement
__attribute__((naked))
Caveats
None.
Examples
Consider migrating IAR code such as:
__naked void foo();
to MPLAB XC codes similar
to:
__attribute__((naked)) void foo();Further Information
None.