4.3.15 __weak Keyword
Using the __weak object attribute on an external declaration of a symbol
makes all references to that symbol in the module weak.
Using the __weak object attribute on a public definition of a symbol
makes that definition a weak definition.
Suggested Replacement
__attribute__((weak))
Caveats
None.
Examples
Consider migrating IAR code such
as:
extern __weak int foo; /* A weak reference. */ to MPLAB XC
codes similar to:extern int __attribute__((weak)) s;Further Information
None.