4.3.10 __noreturn Keyword
The __noreturn keyword can be used on a function to inform the compiler that the function will not return.
Suggested Replacement
__attribute__((noreturn))
Caveats
None.
Examples
Consider migrating IAR code such as:
__noreturn void foo();
to MPLAB XC codes similar
to:
__attribute__((noreturn)) void foo();Further Information
None.